IESNA:LM-63-2002
[TEST]P1344810
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902765DE010 E3A301WMH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 3000K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]402
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
17.3 26.6 43.1 67.5 186.4 463.2 869.4 1312.7 1628.2 1720.5
1779 1837.8 1881.4 1912.5 1942.1 1963.5 1986.4 2000.3 2009.3 2001.8
1985.6 1946.2 1896.7 1831.5 1762.8 1661.9 1557.3 1449.3 1279.7 848.4
437.3 173.7 46.9 19.9 4.1 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 27 43.1 67.1 183.8 448.2 838.3 1282.7 1596.3 1688.6
1760.2 1809.7 1857.7 1890.7 1918.5 1939.5 1958.6 1974 1978.1 1969.1
1947 1913.6 1864.1 1799.2 1720.1 1633.1 1530.7 1405 1246 816.9
417.5 170.3 47.3 20.3 4.5 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.9 41.3 66.4 180.4 412.6 782.8 1205.9 1524.3 1612.4
1678.4 1733.2 1768.8 1798.1 1822.5 1839.3 1851 1863 1861.9 1849.9
1828.8 1791 1739.2 1680.7 1606.8 1507.4 1408 1283.9 1116.6 681.1
339.1 153.8 44.3 19.5 4.9 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 26.6 40.9 64.5 160.2 372.1 701.8 1082.8 1393.8 1486.4
1556.2 1604.2 1641.3 1666.4 1681.1 1689.7 1694.6 1699.8 1694.2 1678.4
1651.1 1614.3 1565.2 1496.5 1423.4 1312 1199.9 1056.2 883.7 479.3
250.9 132.8 40.9 18.4 5.3 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.9 40.1 60.8 137.3 320.3 596 927.2 1225.4 1309.4
1375.8 1426.4 1461.7 1485.3 1497.7 1498.4 1493.9 1484.5 1472.2 1452.3
1416.6 1370.1 1307.9 1225.4 1114.7 995.1 861.5 721.6 597.1 317.3
180 102.4 37.1 16.5 6 1.1 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0 0 0 0 0
17.3 25.5 38.6 57 117 265.9 477.1 744.5 981.9 1065.2
1132 1181.5 1211.9 1228.4 1233.6 1227.2 1212.2 1187.1 1160.1 1124.8
1079.5 1017.9 938.4 842.8 734 629.7 526.6 441.1 357.4 208.9
128.3 76.1 34.9 12.4 5.3 1.1 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0 0 0 0
17.3 25.1 37.1 53.3 99.4 212.7 375.8 565.2 744.1 801.5
850.7 887 908.4 915.2 908.8 891.5 866.8 830.8 787.6 743.4
697.6 638 565.6 491 411.1 352.9 295.6 248.7 211.9 139.9
90 49.1 20.6 8.3 3.4 0.8 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0 0 0
17.3 23.3 31.9 41.6 53.6 87.4 141.8 187.9 220.9 226.5
229.2 227.3 222.4 214.9 206.7 195.4 183.4 169.2 157.2 142.2
129.8 117.8 105.4 94.5 82.1 70.9 60 50.3 38.3 15
9.4 4.1 1.1 0.4 0 0 0 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
17.3 20.3 22.9 25.1 27 27.8 27 25.1 23.6 22.5
21.8 21 19.9 18.8 17.6 16.5 15.8 13.9 12 9.8
7.1 4.9 4.1 3.4 2.6 1.9 1.5 0.8 0.8 0
0 0 0 0.4 0.4 0.4 0.8 0.8 0.8 1.1
1.1 1.1 1.1 0.8 0.8 0.8 0.8 0.8 0
17.3 17.3 16.1 15 13.1 10.9 9 7.5 5.6 4.9
4.5 3.8 3.4 3 2.6 2.3 1.9 1.1 1.1 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0 0 0 0.4
0.4 0.4 0.8 0.8 0.8 0.8 1.1 1.1 1.5 1.5
1.5 1.5 1.1 1.1 1.1 1.1 1.1 1.1 0
17.3 14.3 11.3 8.6 6.4 4.5 3.4 2.3 1.1 0.8
0.8 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.4 0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5
1.5 1.1 1.1 1.1 0.8 0.8 0.8 0.8 0
17.3 12 8.3 5.6 3.8 2.6 1.5 0.8 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.4 0.8 0.8 1.1 1.1 1.5 1.5 1.5 1.9 1.9
1.5 1.5 1.1 1.1 0.8 0.8 0.4 0.4 0
17.3 10.9 7.1 4.5 3 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.4 0.4 0.4
0.8 1.1 1.5 1.5 1.9 1.9 1.9 2.3 2.3 2.3
1.9 1.9 1.5 1.1 1.1 0.8 0.4 0.4 0
17.3 10.5 6.4 4.1 2.6 1.5 1.1 0.4 0.4 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.4 0.4 0.4 0.8
1.1 1.5 1.5 1.9 1.9 2.3 1.9 2.3 2.3 2.3
2.3 1.9 1.5 1.5 1.1 0.8 0.4 0.4 0
